(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Double, resin with swivel plate, P type. (Part Numbers)

Casters - Double, resin with swivel plate, P type.
  • Volume Discount

Resin (Nylon) double casters with swivel plate, for load ranges from 35.00 to 140.00 daN, mounting height 65 and 79 mm. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
P-50G
P-50HG
P-60G
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

10 Days or more

35.01~80.006065504946Light/Medium Load
1 Piece(s)Available

10 Days or more

80.01~140.0010065504946Medium Load
1 Piece(s)Available

10 Days or more

80.01~140.0010079605555Medium Load

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper No Wheel Material Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Resin Mounting Hole Type Round Holes (3 Holes)
Application Commercial Facilities Display / Steel shelve, woodwork furniture Mounting Hole Pitch Circular Diameter(mm) 40 Wheel Bearings No

Additional Products in this Category

Tech Support