(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Polycarbonate, GR type, fixed plate. (Part Numbers)

Casters - Polycarbonate, GR type, fixed plate.
  • Volume Discount

Polycarbonate casters type GR with fixed plate for light loads. Resistant to gasoline, oil and chemical resistance, for load ranges from 35.00 to 80.00 daN.

PDF

Part Number

Configured Part Number is shown.

GR-38PC-G

Part Number
GR-38PC-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Wheel color
1 Piece(s)Available

8 Days or more

~35.002850Round hole361546253816Green

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Polycarbonate
Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture
Load Category Light Load Wheel Bearings No

Please check the type/dimensions/specifications of the part GR-38PC-G in the Casters - Polycarbonate, GR type, fixed plate. series.

Products like this...

Part Number
GR-25PC-G
GR-25PC-R
GR-38PC-R
GR-50PC-G
GR-50PC-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Wheel color
1 Piece(s)Available

8 Days or more

~35.001035Round holes (two holes)29-36182512Green
1 Piece(s)Available

8 Days or more

~35.001035Round holes (two holes)29-36182512Red
1 Piece(s)Available

8 Days or more

~35.002850Round hole361546253816Red
1 Piece(s)Available

8 Days or more

35.01~80.003865Round hole452558405021Green
1 Piece(s)Available

8 Days or more

35.01~80.003865Round hole452558405021Red

Additional Products in this Category

Tech Support