(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shock Protector Fixed NCK Series (Part Numbers)

Shock Protector  Fixed NCK Series
  • Volume Discount

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Adoption of a slit orifice method enables high absorption performance in the low-speed range and linear soft termination.

PDF

Part Number

Configured Part Number is shown.

NCK-FA-2.6

 
Part Number
NCK-FA-2.6
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Stroke S
(mm)
Nominal Mounting Screw M
(mm)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type
1 Piece(s)Available

8 Days or more

142615M1428611.825650NoNoStandardFlange Shape

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Method Slit-Orifice Type
Operating Environment Standard Body Material Steel (chrome plating) Operating Temperature Range(℃) -10::80

Please check the type/dimensions/specifications of the part NCK-FA-2.6 in the Shock Protector Fixed NCK Series series.

Products like this...

Part Number
NCK-00-0.1-N1
NCK-00-0.1-N1C
NCK-00-0.1-P4
NCK-FA-2.6-C
NCK-FA-20
NCK-FA-20-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Stroke S
(mm)
Nominal Mounting Screw M
(mm)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type
1 Piece(s)Available

8 Days or more

814.5M8134.54.68080NoAvailableStandardPrototype
1 Piece(s)Available

8 Days or more

814.5M8140.54.68080AvailableAvailableStandardPrototype
1 Piece(s)Available

12 Days or more

814.5M8134.54.68080NoNoMaterial Limits (Sliding Parts)Prototype
1 Piece(s)Available

8 Days or more

142615M1429611.825650AvailableNoStandardFlange Shape
1 Piece(s)Available

12 Days or more

2720030M27314133.991800NoNoStandardFlange Shape
1 Piece(s)Available

11 Days or more

2720030M27315433.991800AvailableNoStandardFlange Shape

Additional Products in this Category

Tech Support