(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Roller Followers - Complete Roller, NATV series. (Part Numbers)

Roller Followers - Complete Roller, NATV series.
  • Volume Discount

Bearing used for a mechanism in which the outer ring rolls on a track. Roller followers do not have a shank. A roller or cam follower can be configured. The shape of the outer ring can be cylindrical or spherical. Material is carbon steel. Available with seals.

PDF

Part Number

Configured Part Number is shown.

NATV8LL

 
Part Number
NATV8LL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCategory Roller Type Roller O.D. D
(Ø)
Roller Width B
(mm)
Roller Follower ID
(mm)
Material Roller Lining Cam Follower Type Unit Roller Guiding Method Inner Ring Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Seal Inner Dia. F
(φ)
1 Piece(s)Available

8 Days or more

10Roller FollowerSpherical Outer Ring24158[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemFull rollers shapePresence10.716.28500With seal-

Loading...

  1. 1

Basic Information

Roller Follower Type Non-Separable Type Shaft No

Please check the type/dimensions/specifications of the part NATV8LL in the Roller Followers - Complete Roller, NATV series. series.

Products like this...

Part Number
NATV10LL
NATV10X
NATV10X/3AS
NATV10XLL
NATV8X/3AS
NATV8XLL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCategory Roller Type Roller O.D. D
(Ø)
Roller Width B
(mm)
Roller Follower ID
(mm)
Material Roller Lining Cam Follower Type Unit Roller Guiding Method Inner Ring Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Seal Inner Dia. F
(φ)
1 Piece(s)Available

8 Days or more

10Roller FollowerSpherical Outer Ring301510[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemFull rollers shapePresence1220.36500With seal-
1 Piece(s)Available

11 Days or more

10Roller FollowerCylindrical Outer Ring301510[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemFull rollers shapePresence1220.36500--
1 Piece(s)Available

11 Days or more

10Roller FollowerCylindrical Outer Ring301510[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemFull rollers shapePresence1220.36500--
1 Piece(s)Available

8 Days or more

-Roller FollowerCylindrical Outer Ring301510[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemFull rollers shapePresence1220.36500With seal-
1 Piece(s)Available

8 Days or more

10Roller FollowerCylindrical Outer Ring24158[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemFull rollers shapePresence10.716.28500--
1 Piece(s)Available

8 Days or more

10Roller FollowerCylindrical Outer Ring24158[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemFull rollers shapePresence10.716.28500With seal-

Additional Products in this Category

Tech Support