(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron

Flange Mount Bearing Units - Four-Bolt Square Flange, Cast Iron
  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Square Flange Type
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel
•Set Screw: Cup Point

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-UCF204
C-UCF205
C-UCF205D1
C-UCF206
C-UCF206D1
C-UCF207
C-UCF207D1
C-UCF207HT2D1
C-UCF208
C-UCF208D1
C-UCF209
C-UCF209D1
C-UCF210
C-UCF210D1
C-UCF211
C-UCF211D1
C-UCF211HT2D1
C-UCF212D1
C-UCF213D1
C-UCF214
C-UCF214D1
C-UCF311
C-UCF312D1
C-UCF315D1
CM-UCF204
CM-UCF204D1
CM-UCF205
CM-UCF205D1
CM-UCF206
CM-UCF206D1
CM-UCF207
CM-UCF207D1
CM-UCF208
CM-UCF208D1
CM-UCF209
CM-UCF209D1
CM-UCF210
CM-UCF210D1
CM-UCF211D1
CM-UCF212
CM-UCF213
CM-UCF213D1
CM-UCF214D1
CM-UKF208D1
S-UCF204D1
S-UCF205
S-UCF205D1
S-UCF206
S-UCF206D1
S-UCF207D1
S-UCF208
S-UCF208D1
S-UCF209
S-UCF209D1
S-UCF210
S-UCF210D1
S-UCF211
S-UCF211D1
S-UCF212
S-UCF212D1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing Inner Dia. Shape Rolling Element Material Shaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Cover Type Seal Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-20128006650Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-25140007850Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-25140007850Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301950011300Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301950011300Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-352570015300Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-352570015300Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-352570015300Cast iron coverWith double rubber sealsOil Supply TypeFor Heat Resistant--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-402910017800Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

12 Days or more

10Cylindrical Bore Set Screw-402910017800Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-453250020400Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-453250020400Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-503500023200Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

12 Days or more

10Cylindrical Bore Set Screw-503500023200Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55--Cast iron cover with rubber seals-Oil-Free Type-Standard43500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55--Cast iron cover with rubber seals-Oil Supply Type-Standard43500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55--Cast iron cover with rubber seals-Oil Supply Type-Heat Resistant Product43500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60--Cast iron cover with rubber seals-Oil Supply Type-Standard52500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel65--Cast iron cover with rubber seals-Oil Supply Type-Standard57500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel70--Cast iron cover with rubber seals-Oil-Free Type-Standard62000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel70--Cast iron cover with rubber seals-Oil Supply Type-Standard62000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55--Cast iron cover with rubber seals-Oil-Free Type-Standard71500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60--Cast iron cover with rubber seals-Oil Supply Type-Standard82000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel75--Cast iron cover with rubber seals-Oil Supply Type-Standard113000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-20128006650Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-20128006650Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-25140007850Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-25140007850Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301950011300Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301950011300Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-352570015300Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-352570015300Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-402910017800Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

8 Days or more

-Cylindrical Bore Set Screw-402910017800Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-453250020400Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-453250020400Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-503500023200Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-503500023200Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55--Cast iron closing cover-Oil Supply Type--43500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60--Cast iron closing cover-Oil-Free Type--52500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel65--Cast iron closing cover-Oil-Free Type--57500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel65--Cast iron closing cover-Oil Supply Type--57500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel70--Cast iron closing cover-Oil Supply Type--62000
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-352910017800Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-20128006650Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-25140007850Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-25140007850Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301950011300Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301950011300Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-352570015300Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-402910017800Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-402910017800Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-453250020400Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-453250020400Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-503500023200Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-503500023200Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55--Steel plate cover with rubber sealNoOil-Free Type-Standard43500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55--Steel plate cover with rubber sealNoOil Supply Type-Standard43500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60--Steel plate cover with rubber sealNoOil-Free Type-Standard52500
1 Piece(s)Available

10 Days or more

10Cylindrical Bore Set ScrewSteel60--Steel plate cover with rubber sealNoOil Supply Type-Standard52500

Loading...

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Square flange shape Unit Body Material Cast Iron
Surface Treatment No

Additional Products in this Category

Tech Support