(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Four-Bolt Square Flange, with Cast Iron Spigot

Flange Mount Bearing Units - Four-Bolt Square Flange, with Cast Iron Spigot
  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Square Flange Type
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-UCFS311D1
C-UCFS312D1
C-UCFS315D1
C-UCFS316D1
CM-UCFS306D1
CM-UCFS310D1
CM-UCFS315D1
CM-UCFS316D1
CM-UKFS309D1
UCFS305
UCFS305D1
UCFS306
UCFS306D1
UCFS307
UCFS307D1
UCFS308
UCFS308D1
UCFS309
UCFS310
UCFS310D1
UCFS311
UCFS311D1
UCFS312
UCFS313D1
UCFS314
UCFS314D1
UCFS315D1
UCFS316D1
UCFS318D1
UCFS320
UCFS320D1
UCFS322
UCFS322D1
UCFS326D1
UCFS328D1
UKFS328D1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing Inner Dia. Shape Rolling Element Material Shaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Cover Type Seal Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55--Cast iron cover with rubber seals-Oil Supply Type--71500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60--Cast iron cover with rubber seals-Oil Supply Type--82000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel75--Cast iron cover with rubber seals-Oil Supply Type--113000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel80--Cast iron cover with rubber seals-Oil Supply Type--123000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-302670015000Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-506200038500Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel75--Cast iron closing cover-Oil Supply Type-Standard113000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel80--Cast iron closing cover-Oil Supply Type-Standard123000
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-405300032000Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-252120010900NoNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-252120010900NoNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-302670015000NoNoOil-Free TypeStandard--
1 Piece(s)Available

Same day

Stock

-Cylindrical Bore Set Screw-302670015000NoNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-353350019100NoNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-353350019100NoNoOil Supply TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-404050024000NoNoOil-Free TypeStandard--
1 Piece(s)Available

12 Days or more

-Cylindrical Bore Set Screw-404050024000NoNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-455300032000NoNoOil-Free TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-506200038500NoNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-506200038500NoNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55----Oil-Free Type-Standard71500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55----Oil Supply Type-Standard71500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60----Oil-Free Type-Standard82000
1 Piece(s)Available

11 Days or more

-Cylindrical Bore Set ScrewSteel65----Oil Supply Type-Standard92500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel70----Oil-Free Type-Standard104000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel70----Oil Supply Type-Standard104000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel75----Oil Supply Type-Standard113000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel80----Oil Supply Type-Standard123000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel90----Oil Supply Type-Standard143000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel100----Oil-Free Type-Standard173000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel100----Oil Supply Type-Standard173000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel110----Oil-Free Type-Standard205000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel110----Oil Supply Type-Standard205000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel130----Oil Supply Type-Standard229000
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel140----Oil Supply Type-Standard253000
1 Piece(s)Available

11 Days or more

10Tapered hole adapterSteel125----Oil Supply Type-Standard253000

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Square flange shape Unit Body Material Cast Iron
Surface Treatment No

Additional Products in this Category

Tech Support