(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-Aligning Roller Bearing - 2 Series (Part Numbers)

Self-Aligning Roller Bearing - 2 Series
  • Volume Discount

•Specification: Standard
•Standard Size: Metric Series
•Load Direction: Radial
•Raceway Ring Shape: Self-Aligning Roller
•Number Of Raceway Ring Rows: Double Row

PDF

Part Number

Configured Part Number is shown.

22210EAD1

Part Number
22210EAD1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating, Dynamic Rating
(N)
Bearing Ring Internal Clearance Symbol Shaft Bore Config. Type of momi removing Symbol of Bearing Ring Shape Revolution Frequency
(rpm)
Series JAN code Ordering Code Mass
(g)
1 Piece(s)Available

44 Days or more

-509023Punching130000With Oil Hole, Oil GrooveNoCylindrical Bore--5700ULTAGE type EA---

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Load Direction Radial Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Double Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Outer Ring Type Flat

Please check the type/dimensions/specifications of the part 22210EAD1 in the Self-Aligning Roller Bearing - 2 Series series.

Products like this...

Part Number
21308CK
21309C
21309CK
22210EAD1C3
22211EAD1
22212
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating, Dynamic Rating
(N)
Bearing Ring Internal Clearance Symbol Shaft Bore Config. Type of momi removing Symbol of Bearing Ring Shape Revolution Frequency
(rpm)
Series JAN code Ordering Code Mass
(g)
1 Piece(s)Available

10 Days or more

10409023Punching88000-NoTapered hole--4900C Shape---
1 Piece(s)Available

11 Days or more

-4510025Punching102000-NoCylindrical Bore--4400C Shape---
1 Piece(s)Available

12 Days or more

104510025Punching102000-NoTapered hole--4400C Shape---
1 Piece(s)Available

11 Days or more

10509023Punching130000With Oil Hole, Oil GrooveC3Cylindrical Bore--5700ULTAGE type EA---
1 Piece(s)Available

8 Days or more

-5510025Punching155000With Oil Hole, Oil GrooveNoCylindrical Bore--5300ULTAGE type EA---
1 Piece(s)Available

11 Days or more

106011028Punching--NoCylindrical Bore---Type B (Standard Type)4547359799309214-19491150

Additional Products in this Category

Tech Support