(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Standard Sizes, Single or Double Row. (Part Numbers)

Deep Groove Ball Bearings - Standard Sizes, Single or Double Row.
  • Volume Discount

Deep groove ball bearings with deep arcuate grooves on both the inner and outer rings.[Features]-Can receive radial load, axial load in both directions, or combined load that is a combination thereof.-Ideal for high-speed rotation.・ Open type, sealed ball bearings with grease (both seals or both shield bearings), bearings with retaining rings, etc. are also available.[Applications]-Can be used for parts that rotate at high speeds with low friction torque and for all applications that require low noise and low vibration.

PDF

Part Number

Configured Part Number is shown.

6220NR

Part Number
6220NR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications/Environment Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol
1 Piece(s)Available

11 Days or more

10BallSteelOpen TypeWith U-Shaped GrooveGrade 0100180341220003500StandardSingle RowMetric SystemSteelPunching16**/6*** series---------NR-

Loading...

  1. 1

Basic Information

Load Direction Radial

Additional Products in this Category

Tech Support