(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small diameter ball bearings with a bearing outer diameter of less than 9 mm, a bearing inner diameter of less than 10 mm, and a bearing outer diameter of 9 mm or more.[Features]-Small diameter sizes are available.-Suitable for high-speed rotation.・ Open type, sealed ball bearings with grease (both seals or both shield bearings), and bearings with retaining rings are available.[Applications]-Can be used for parts that rotate at high speeds with low friction torque and for all applications that require low noise and low vibration.
Part Number |
---|
F-BC5-9 |
Loading...
Precision | Grade 0 | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
---|
Please check the type/dimensions/specifications of the part F-BC5-9 in the Small Ball Bearings - Single Row. series.
Part Number |
---|
603ZZ |
604ZZ |
604ZZ/1K |
F-FL604ZZ1/1K |
F-FL606ZZ1/1K |
F-FL694ZZ1/1K |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy