(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]-Deep groove ball bearings have deep grooves with arc-shaped tracks on both the inner and outer rings, andcan carry radial loads as well as axial loads in both directions (axial load), resulting in low friction torque. It is most suitable for parts that rotate at high speed and applications that require low noise and low vibration.-Single row deep groove ball bearings are the most typical type of bearings.
Part Number |
---|
F626ZZ |
Loading...
Type | Ball | Specifications, Environment | Standard | Load Direction | Radial |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Combination symbol | No | Low Torque Specification | No | Internal Symbol | No |
Torque Symbol | No |
Please check the type/dimensions/specifications of the part F626ZZ in the Deep Groove Ball Bearings - Single Row, NSK. series.
Part Number |
---|
16034M |
16038M |
16040M |
F634ZZ |
F6800ZZ |
F681X-H-ZZ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy