(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Single Row, NSK.【1-100 Pieces Per Package】

Deep Groove Ball Bearings - Single Row, NSK.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]-Deep groove ball bearings have deep grooves with arc-shaped tracks on both the inner and outer rings, andcan carry radial loads as well as axial loads in both directions (axial load), resulting in low friction torque. It is most suitable for parts that rotate at high speed and applications that require low noise and low vibration.-Single row deep groove ball bearings are the most typical type of bearings.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
60/22DDUCM
60/28ADDU
60/28ADDUCM
60/28AZZCM
60/28ZZ
60/32ZZ
63/28Z
16004
16028M
16032M
16034M
16038M
16040M
16044M
6000
6000-H-ZZU76UG2
6000DDU
6000L11-H-20DD
6000NR
6000VV
6000VVC3E
6000Z
6000ZZ
6000ZZC3
6000ZZNR
6001
6001-H-ZZU76UG38
6001C3E
6001CM
6001DDU
6001NR
6001P4
6001VV
6001Z
6001ZCM
6001ZZ
6001ZZC3
6001ZZNR
6001ZZP5
6002
6002-H-ZZU76UG6
6002C3E
6002DDU
6002DDUC3E
6002DDUNR
6002DUCM
6002L11-H-20DDU
6002L11DDU
6002NR
6002U-H-20T1X
6002VV
6002VVC3
6002VVC3E
6002Z
6002ZZ
6002ZZC3
6002ZZNR
6003
6003-H-ZZU76UG22
6003C3E
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Rolling Element Material Retainer Type Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Acoustic Symbol Grease Type Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Special Configurations Code Rubugado Symbol Material Symbol Spacer, Sleeve symbol Types
100 Piece(s)Available

8 Days or more

10[Steel] SteelRubber SealedFlatGrade 0224412940011000[Steel] SteelMomi removing5050CMClass 0No-NoNoDDUNo-NoNoNoNoNo
1 Piece(s)Available

13 Days or more

10[Steel] SteelRubber SealedFlatGrade 0285212125008500[Steel] SteelMomi removing7400CN (standard)Class 0No-NoNoDDUNo-NoNoNoNoNo
1 Piece(s)Available

13 Days or more

10[Steel] SteelRubber SealedFlatGrade 0285212125008500[Steel] SteelMomi removing7400CMClass 0No-NoNoDDUNo-NoNoNoNoNo
1 Piece(s)Available

16 Days or more

10[Steel] SteelDouble ShieldedFlatGrade 02852121250014000[Steel] SteelMomi removing7400CMClass 0No-NoNoZZNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelDouble ShieldedFlatGrade 02852121250014000[Steel] SteelPunching7400CN (standard)Class 0No-NoNoZZNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelDouble ShieldedFlatGrade 03258131510012000[Steel] SteelMomi removing9150CN (standard)Class 0No-NoNoZZNo-NoNoNoNoNo
1 Piece(s)Available

10 Days or more

10[Steel] SteelSingle ShieldedFlatGrade 028681826700-[Steel] SteelNo-NoClass 0No-NoNoZNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 0204287900-[Steel] SteelNo-NoClass 0No-NoNoNoNo-NoNoNoNoNo
1 Piece(s)Available

10 Days or more

10[Steel] SteelOpen TypeFlatGrade 01402102277500-[Steel] SteelNo-NoClass 0No-MNoNoNo-NoNoNoNoNo
1 Piece(s)Available

10 Days or more

10[Steel] SteelOpen TypeFlatGrade 01602402599000-[Steel] SteelPunching-NoClass 0No-MNoNoNo-NoNoNoNoNo
1 Piece(s)Available

10 Days or more

10[Steel] SteelOpen TypeFlatGrade 017026028114000-[Steel] SteelPunching-NoClass 0No-MNoNoNo-NoNoNoNoNo
1 Piece(s)Available

10 Days or more

10[Steel] SteelOpen TypeFlatGrade 019029031149000-[Steel] SteelPunching-NoClass 0No-MNoNoNo-NoNoNoNoNo
1 Piece(s)Available

10 Days or more

10[Steel] SteelOpen TypeFlatGrade 020031034161000-[Steel] SteelPunching-NoClass 0No-MNoNoNo-NoNoNoNoNo
1 Piece(s)Available

10 Days or more

10[Steel] SteelOpen TypeFlatGrade 022034037180000-[Steel] SteelPunching-NoClass 0No-MNoNoNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 010268455030000[Steel] SteelPunching1970CN (standard)Class 0No-NoNoNoNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10Stainless SteelDouble ShieldedFlatGrade 010268455030000Stainless SteelPunching1970CN (standard)Class 0No-NoNoZZNo-U76UNoG2HNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelRubber SealedFlatGrade 010268455022000[Steel] SteelPunching1970CN (standard)Class 0No-NoNoDDUNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10Stainless SteelRubber SealedFlatGrade 010268455030000Stainless SteelPunching1970CN (standard)Class 0No-NoNoDDNo-NoL11NoHNo
1 Piece(s)Available

11 Days or more

10[Steel] SteelOpen TypeWith Retaining Ring GroovesGrade 010268455030000[Steel] SteelPunching1970CN (standard)Class 0No-NoNRNoNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelRubber SealedFlatGrade 010268455030000[Steel] SteelPunching1970CN (standard)Class 0No-NoNoVVNo-NoNoNoNoNo
1 Piece(s)Available

12 Days or more

10[Steel] SteelRubber SealedFlatGrade 010268455030000[Steel] SteelPunching1970C3Class 0E (Low-Noise)-NoNoVVNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelSingle ShieldedFlatGrade 010268455030000[Steel] SteelPunching1970CN (standard)Class 0No-NoNoZNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelDouble ShieldedFlatGrade 010268455030000[Steel] SteelPunching1970CN (standard)Class 0No-NoNoZZNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelDouble ShieldedFlatGrade 010268455030000[Steel] SteelPunching1970C3Class 0No-NoNoZZNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelDouble ShieldedWith Retaining Ring GroovesGrade 010268455030000[Steel] SteelPunching1970CN (standard)Class 0No-NoNRZZNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 012288510028000[Steel] SteelPunching2370CN (standard)Class 0No-NoNoNoNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10Stainless SteelDouble ShieldedFlatGrade 012288510028000Stainless SteelPunching2370CN (standard)Class 0No-NoNoZZNo-U76UNoG38HNo
1 Piece(s)Available

13 Days or more

10[Steel] SteelOpen TypeFlatGrade 012288510028000[Steel] SteelPunching2370C3Class 0E (Low-Noise)-NoNoNoNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 012288510028000[Steel] SteelPunching2370CMClass 0No-NoNoNoNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelRubber SealedFlatGrade 012288510018000[Steel] SteelPunching2370CN (standard)Class 0No-NoNoDDUNo-NoNoNoNoNo
1 Piece(s)Available

16 Days or more

10[Steel] SteelOpen TypeWith Retaining Ring GroovesGrade 012288510028000[Steel] SteelPunching2370CN (standard)Class 0No-NoNRNoNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelOpen TypeFlatGrade 4122885100-[Steel] SteelNo-NoClass 0No-NoNoNoP4-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelRubber SealedFlatGrade 012288510028000[Steel] SteelPunching2370CN (standard)Class 0No-NoNoVVNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelSingle ShieldedFlatGrade 012288510028000[Steel] SteelPunching2370CN (standard)Class 0No-NoNoZNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelSingle ShieldedFlatGrade 012288510028000[Steel] SteelPunching2370CMClass 0No-NoNoZNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelDouble ShieldedFlatGrade 012288510028000[Steel] SteelPunching2370CN (standard)Class 0No-NoNoZZNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelDouble ShieldedFlatGrade 012288510028000[Steel] SteelPunching2370C3Class 0No-NoNoZZNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelDouble ShieldedWith Retaining Ring GroovesGrade 012288510028000[Steel] SteelPunching2370CN (standard)Class 0No-NoNRZZNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelDouble ShieldedFlatGrade 5122885100-[Steel] SteelNo-NoClass 0No-NoNoZZP5-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelOpen TypeFlatGrade 015329560024000[Steel] SteelPunching2830CN (standard)Class 0No-NoNoNoNo-NoNoNoNoNo
1 Piece(s)Available

11 Days or more

10Stainless SteelDouble ShieldedFlatGrade 015329560024000Stainless SteelPunching2830CN (standard)Class 0No-NoNoZZNo-U76UNoG6HNo
1 Piece(s)Available

13 Days or more

10[Steel] SteelOpen TypeFlatGrade 015329560024000[Steel] SteelPunching2830C3Class 0E (Low-Noise)-NoNoNoNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelRubber SealedFlatGrade 015329560015000[Steel] SteelPunching2830CN (standard)Class 0No-NoNoDDUNo-NoNoNoNoNo
1 Piece(s)Available

12 Days or more

10[Steel] SteelRubber SealedFlatGrade 015329560024000[Steel] SteelPunching2830C3Class 0E (Low-Noise)-NoNoDDUNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelRubber SealedWith Retaining Ring GroovesGrade 015329560015000[Steel] SteelPunching2830CN (standard)Class 0No-NoNRDDUNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelRubber SealedFlatGrade 015329560024000[Steel] SteelPunching2830CMClass 0No-NoNoNoNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10Stainless SteelRubber SealedFlatGrade 0153295600-Stainless SteelNo-NoClass 0No-NoNoDDUNo-NoL11NoHNo
1 Piece(s)Available

16 Days or more

10[Steel] SteelRubber SealedFlatGrade 0153295600-[Steel] SteelNo-NoClass 0No-NoNoDDUNo-NoL11NoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelOpen TypeWith Retaining Ring GroovesGrade 015329560024000[Steel] SteelPunching2830CN (standard)Class 0No-NoNRNoNo-NoNoNoNoNo
1 Piece(s)Available

18 Days or more

10Stainless SteelOpen TypeFlatGrade 015329560024000Stainless SteelPunching2830CN (standard)Class 0No-T1XNoNoNo-NoNoNoHNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelRubber SealedFlatGrade 015329560024000[Steel] SteelPunching2830CN (standard)Class 0No-NoNoVVNo-NoNoNoNoNo
1 Piece(s)Available

13 Days or more

10[Steel] SteelRubber SealedFlatGrade 015329560024000[Steel] SteelPunching2830C3Class 0No-NoNoVVNo-NoNoNoNoNo
1 Piece(s)Available

13 Days or more

10[Steel] SteelRubber SealedFlatGrade 015329560024000[Steel] SteelPunching2830C3Class 0E (Low-Noise)-NoNoVVNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelSingle ShieldedFlatGrade 015329560024000[Steel] SteelPunching2830CN (standard)Class 0No-NoNoZNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelDouble ShieldedFlatGrade 015329560024000[Steel] SteelPunching2830CN (standard)Class 0No-NoNoZZNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10[Steel] SteelDouble ShieldedFlatGrade 015329560024000[Steel] SteelPunching2830C3Class 0No-NoNoZZNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelDouble ShieldedWith Retaining Ring GroovesGrade 015329560024000[Steel] SteelPunching2830CN (standard)Class 0No-NoNRZZNo-NoNoNoNoNo
1 Piece(s)Available

Same day

Stock

10[Steel] SteelOpen TypeFlatGrade 0173510600022000[Steel] SteelPunching3250CN (standard)Class 0No-NoNoNoNo-NoNoNoNoNo
1 Piece(s)Available

8 Days or more

10Stainless SteelDouble ShieldedFlatGrade 0173510600022000Stainless SteelPunching3250CN (standard)Class 0No-NoNoZZNo-U76UNoG22HNo
1 Piece(s)Available

13 Days or more

10[Steel] SteelOpen TypeFlatGrade 0173510600022000[Steel] SteelPunching3250C3Class 0E (Low-Noise)-NoNoNoNo-NoNoNoNoNo

Loading...

Basic Information

Type Ball Specifications, Environment Standard Load Direction Radial
Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row Size Standards Metric System
Combination symbol No Low Torque Specification No Internal Symbol No
Torque Symbol No

Additional Products in this Category

Tech Support