(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Roller Bearing - Single or Double Row (Part Numbers)

Tapered Roller Bearing - Single or Double Row
  • Volume Discount

Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small.

PDF

Part Number

Configured Part Number is shown.

30240

 
Part Number
30240
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol
1 Piece(s)Available

10 Days or more

10Cylindrical Roller20036064Single RowFlat-645000-NoNoNoNo-NoNoNo-NoNoNoNo-

Loading...

  1. 1

Basic Information

Load Direction Radial Inner/Outer Ring Material Steel Outer Ring With Outer Ring
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard
Rolling Element Material Steel Retainer Type Punching Holder Symbol No
Symbol of Bearing Ring Shape No Special Configurations Code No Material Symbol No

Please check the type/dimensions/specifications of the part 30240 in the Tapered Roller Bearing - Single or Double Row series.

Products like this...

Part Number
30232
30234
30236
30244
30248
30303D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol
1 Piece(s)Available

11 Days or more

10Cylindrical Roller16029052Single RowFlat-470000-NoNoNoNo-NoNoNo-NoNoNoNo-
1 Piece(s)Available

11 Days or more

10Cylindrical Roller17031057Single RowFlat-525000-NoNoNoNo-NoNoNo-NoNoNoNo-
1 Piece(s)Available

11 Days or more

10Cylindrical Roller18032057Single RowFlat-520000-NoNoNoNo-NoNoNo-NoNoNoNo-
1 Piece(s)Available

18 Days or more

10Cylindrical Roller22040072Single RowFlat-810000-NoNoNoNo-NoNoNo-NoNoNoNo-
1 Piece(s)Available

18 Days or more

10Cylindrical Roller24044079Single RowFlat-990000-NoNoNoNo-NoNoNo-NoNoNoNo-
1 Piece(s)Available

10 Days or more

10Tapered Roller174715.25Single RowFlat-22000-No---Standard-NoDNo---NoNo

Additional Products in this Category

Tech Support