(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Roller Bearing - Single or Double Row (Part Numbers)

Cylindrical Roller Bearing - Single or Double Row

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small.

PDF

Part Number

Configured Part Number is shown.

NF216W

 
Part Number
NF216W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol
1 Piece(s)Available

18 Days or more

10Cylindrical Roller8014026Single RowFlatPunching3600106000122000NoClass 0NF TypeNo-WNoNoNo-NoNoNoNoNo-

Loading...

  1. 1

Basic Information

Load Direction Radial Inner/Outer Ring Material Steel Outer Ring With Outer Ring
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard
Rolling Element Material Steel Symbol of contact angle No Material Symbol No

Please check the type/dimensions/specifications of the part NF216W in the Cylindrical Roller Bearing - Single or Double Row series.

Products like this...

Part Number
29318M
29320E
29320M
NF217M
NF218M
NF219M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol
1 Piece(s)Available

11 Days or more

10Cylindrical Roller9015539Single RowFlatMomi removing-350000-NoNoNoNo-MNoNoNo-NoNoNoNoNo-
10 Piece(s)Available

8 Days or more

10Cylindrical Roller10017042Single RowFlatPunching-410000-NoNoNoE-NoNoNoNo-NoNoNoNoNo-
1 Piece(s)Available

10 Days or more

10Cylindrical Roller10017042Single RowFlatMomi removing-410000-NoNoNoNo-MNoNoNo-NoNoNoNoNo-
1 Piece(s)Available

11 Days or more

10Cylindrical Roller8515028Single RowFlatMomi removing4300120000140000NoClass 0NF TypeNo-MNoNoNo-NoNoNoNoNo-
1 Piece(s)Available

11 Days or more

10Cylindrical Roller9016030Single RowFlatMomi removing4000152000178000NoClass 0NF TypeNo-MNoNoNo-NoNoNoNoNo-
1 Piece(s)Available

11 Days or more

10Cylindrical Roller9517032Single RowFlatMomi removing3800166000196000NoClass 0NF TypeNo-MNoNoNo-NoNoNoNoNo-

Additional Products in this Category

Tech Support