(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small.
Part Number |
---|
NF224M |
Loading...
Load Direction | Radial | Inner/Outer Ring Material | Steel | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Size Standards | Metric System | Specifications | Standard |
Rolling Element Material | Steel | Symbol of contact angle | No | Material Symbol | No |
Please check the type/dimensions/specifications of the part NF224M in the Cylindrical Roller Bearing - Single or Double Row series.
Part Number |
---|
29318M |
29320E |
29320M |
NF226M |
NF226W |
NF228M |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy