(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Roller Bearing - Shell Type, F Series (FC-6)

Needle Roller Bearing - Shell Type, F Series FC-6
  • Volume Discount

•Specification: Standard
•Outer Ring: With Outer Ring
•Load Direction: Radial
•Precision Ji: Class 0
•Raceway Ring Shape: Needle Roller

PDF

Part Number

Configured Part Number is shown.

FC-6

 
Part Number
FC-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Size Standards Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Material Symbol
1 Piece(s)Available

Same day

Stock

10One Way Clutch61012Metric System--NANANANANANANANANANANANANANANA

Loading...

  1. 1

Basic Information

Load Direction Radial Inner/Outer Ring Material Steel Outer Ring With Outer Ring
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Specifications Standard
Rolling Element Material Steel Outer Ring Type Flat Retainer Type Punching

Please check the type/dimensions/specifications of the part FC-6 in the Needle Roller Bearing - Shell Type, F Series series.

Products like this...

Part Number
FC-16
FC-25
FC-4K
FC-6K
FC-8
FJ-1210
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Size Standards Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Material Symbol
1 Piece(s)Available

Same day

Stock

10One Way Clutch162216Metric System--NANANANANANANANANANANANANANANA
1 Piece(s)Available

Same day

Stock

10One Way Clutch253220Metric System--NANANANANANANANANANANANANANANA
1 Piece(s)Available

Same day

Stock

10One Way Clutch486Metric System--NANANANANANANANANANANANALow TorqueNANA
1 Piece(s)Available

8 Days or more

10One Way Clutch61012Metric System--NANANANANANANANANANANANALow TorqueNANA
1 Piece(s)Available

Same day

Stock

10One Way Clutch81412Metric System--NANANANANANANANANANANANANANANA
1 Piece(s)Available

8 Days or more

10Needle Roller121610Metric System170004150---------------

Additional Products in this Category

Tech Support