(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Specification: Standard
•Outer Ring: With Outer Ring
•Load Direction: Radial
•Precision Ji: Class 0
•Raceway Ring Shape: Needle Roller
Part Number |
---|
FC-6 |
Loading...
Load Direction | Radial | Inner/Outer Ring Material | Steel | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Specifications | Standard |
Rolling Element Material | Steel | Outer Ring Type | Flat | Retainer Type | Punching |
Please check the type/dimensions/specifications of the part FC-6 in the Needle Roller Bearing - Shell Type, F Series series.
Part Number |
---|
FC-16 |
FC-25 |
FC-4K |
FC-6K |
FC-8 |
FJ-1210 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy