(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Special Adapter Male PF 30° MIS/PF 30° FCS Joint, 1017 Series (Part Numbers)

Hydraulic Hose Adapters - Special Adapter Male PF 30° MIS/PF 30° FCS Joint, 1017 Series
  • Volume Discount

•Material: Steel
•Shape: Nipples
•Connection Thread Type: Threaded x Threaded
•Connecting Thread Type M1: PF30° MIS
•Connecting Thread Type M2: PF30° FCS

Part Number

Configured Part Number is shown.

Part Number
1017-06
1017-08
1017-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw T1 Connection screw T2
1 Piece(s)Available

16 Days or more

3/83/8
1 Piece(s)Available

8 Days or more

1/21/2
1 Piece(s)Available

16 Days or more

11

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Nipple
Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PF30°MIS Connecting Thread Type M2 PF30°FCS

Additional Products in this Category

Tech Support