(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Pipe Connection JIC37° Flare Male Connector, 4028 Series

Hydraulic Hose Adapters - Pipe Connection JIC37° Flare Male Connector, 4028 Series
  • Volume Discount

•Material: Steel
•Shape: Nipples
•Connection Thread Type: Threaded x Threaded
•Connecting Thread Type M1: PT
•Connecting Thread Type M2: UNF37°

Part Number

Configured Part Number is shown.

Part Number
4028-04
4028-06
4028-08
4028-12
4028-12-10
4028-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw T1 Connection screw T2
1 Piece(s)Available

8 Days or more

1/47/16-20
1 Piece(s)Available

8 Days or more

3/89/16-18
1 Piece(s)Available

8 Days or more

1/23/4-16
1 Piece(s)Available

8 Days or more

3/41 1/16-12
1 Piece(s)Available

16 Days or more

3/47/8-14
1 Piece(s)Available

8 Days or more

11 5/16-12

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Nipple
Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT Connecting Thread Type M2 UNF37°

Additional Products in this Category

Tech Support