(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - PT Connection PF 30° MIS Large Hex Male Connector, 1009LH Series (Part Numbers)

Hydraulic Hose Adapters - PT Connection PF 30° MIS Large Hex Male Connector, 1009LH Series
  • Volume Discount

•Material: Steel
•Shape: Nipples
•Connection Thread Type: Threaded x Threaded
•Connecting Thread Type M1: PT
•Connecting Thread Type M2: PF30° MIS

Part Number

Configured Part Number is shown.

1009LH-16

Part Number
1009LH-16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

37 Days or more

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Nipple
Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT Connecting Thread Type M2 PF30°MIS
Connection screw T1 1 Connection screw T2 1

Please check the type/dimensions/specifications of the part 1009LH-16 in the Hydraulic Hose Adapters - PT Connection PF 30° MIS Large Hex Male Connector, 1009LH Series series.

Additional Products in this Category

Tech Support