(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - PT Connection PF 30° FCS Large Hex Male Connector, 1013LH Series

Part Number

Configured Part Number is shown.

1013LH-06

Part Number
1013LH-06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Nipple
Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT Connecting Thread Type M2 PF30°FCS
Connection screw T1 3/8 Connection screw T2 3/8

Please check the type/dimensions/specifications of the part 1013LH-06 in the Hydraulic Hose Adapters - PT Connection PF 30° FCS Large Hex Male Connector, 1013LH Series series.

Additional Products in this Category

Tech Support