(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Shape: 45° Elbow
· Connection type: PF30 FCS
· Material: steel
Part Number
Configured Part Number is shown.
1085-12
Material | Steel | Types | Adapter |
---|---|---|---|
Shape | 45° Elbow | Connection Thread Type | Male thread × Male thread |
Connecting Thread Type M2 | PF30°FCS | Connection screw T1 | 3/4 |
Material | Steel | Types | Adapter | Shape | 45° Elbow |
---|---|---|---|---|---|
Connection Thread Type | Male thread × Male thread | Connecting Thread Type M2 | PF30°FCS | Connection screw T1 | 3/4 |
Please check the type/dimensions/specifications of the part 1085-12 in the Hydraulic Hose Adapters - Elbow 45° Fitting, JIS O-Ring Boss to PF 30° FCS Flare, 1085 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy