(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Toyoron

Super Toyoron
  • Volume Discount

A long-life resin hose with good oil resistance.

Part Number

Configured Part Number is shown.

Part Number
ST-6
ST-6-L1
ST-6-L2
ST-6-L3
ST-6-L4
ST-6-L5
ST-6-L6
ST-6-L7
ST-6-L8
ST-6-L9
ST-6-L10
ST-6-L11
ST-6-L12
ST-6-L13
ST-6-L14
ST-6-L15
ST-6-L16
ST-6-L17
ST-6-L18
ST-6-L19
ST-6-L20
ST-6-L21
ST-6-L22
ST-6-L23
ST-6-L24
ST-6-L25
ST-6-L26
ST-6-L27
ST-6-L28
ST-6-L29
ST-6-L30
ST-6-L31
ST-6-L32
ST-6-L33
ST-6-L34
ST-6-L35
ST-6-L36
ST-6-L37
ST-6-L38
ST-6-L39
ST-6-L40
ST-6-L41
ST-6-L42
ST-6-L43
ST-6-L44
ST-6-L45
ST-6-L46
ST-6-L47
ST-6-L48
ST-6-L49
ST-6-L50
ST-6-L51
ST-6-L52
ST-6-L53
ST-6-L54
ST-6-L55
ST-6-L56
ST-6-L57
ST-6-L58
ST-6-L59
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

10 Days or more

100~110.5625100
1 Piece(s)Available

8 Days or more

100~110.56251
1 Piece(s)Available

11 Days or more

100~110.56252
1 Piece(s)Available

11 Days or more

100~110.56253
1 Piece(s)Available

11 Days or more

100~110.56254
1 Piece(s)Available

10 Days or more

100~110.56255
1 Piece(s)Available

11 Days or more

100~110.56256
1 Piece(s)Available

11 Days or more

100~110.56257
1 Piece(s)Available

11 Days or more

100~110.56258
1 Piece(s)Available

11 Days or more

100~110.56259
1 Piece(s)Available

8 Days or more

100~110.562510
1 Piece(s)Available

11 Days or more

100~110.562511
1 Piece(s)Available

11 Days or more

100~110.562512
1 Piece(s)Available

11 Days or more

100~110.562513
1 Piece(s)Available

11 Days or more

100~110.562514
1 Piece(s)Available

11 Days or more

100~110.562515
1 Piece(s)Available

11 Days or more

100~110.562516
1 Piece(s)Available

11 Days or more

100~110.562517
1 Piece(s)Available

11 Days or more

100~110.562518
1 Piece(s)Available

11 Days or more

100~110.562519
1 Piece(s)Available

8 Days or more

100~110.562520
1 Piece(s)Available

11 Days or more

100~110.562521
1 Piece(s)Available

11 Days or more

100~110.562522
1 Piece(s)Available

11 Days or more

100~110.562523
1 Piece(s)Available

11 Days or more

100~110.562524
1 Piece(s)Available

11 Days or more

100~110.562525
1 Piece(s)Available

11 Days or more

100~110.562526
1 Piece(s)Available

11 Days or more

100~110.562527
1 Piece(s)Available

11 Days or more

100~110.562528
1 Piece(s)Available

11 Days or more

100~110.562529
1 Piece(s)Available

11 Days or more

100~110.562530
1 Piece(s)Available

11 Days or more

100~110.562531
1 Piece(s)Available

11 Days or more

100~110.562532
1 Piece(s)Available

11 Days or more

100~110.562533
1 Piece(s)Available

11 Days or more

100~110.562534
1 Piece(s)Available

11 Days or more

100~110.562535
1 Piece(s)Available

11 Days or more

100~110.562536
1 Piece(s)Available

11 Days or more

100~110.562537
1 Piece(s)Available

11 Days or more

100~110.562538
1 Piece(s)Available

11 Days or more

100~110.562539
1 Piece(s)Available

11 Days or more

100~110.562540
1 Piece(s)Available

11 Days or more

100~110.562541
1 Piece(s)Available

11 Days or more

100~110.562542
1 Piece(s)Available

11 Days or more

100~110.562543
1 Piece(s)Available

11 Days or more

100~110.562544
1 Piece(s)Available

11 Days or more

100~110.562545
1 Piece(s)Available

11 Days or more

100~110.562546
1 Piece(s)Available

11 Days or more

100~110.562547
1 Piece(s)Available

11 Days or more

100~110.562548
1 Piece(s)Available

11 Days or more

100~110.562549
1 Piece(s)Available

11 Days or more

100~110.562550
1 Piece(s)Available

11 Days or more

100~110.562551
1 Piece(s)Available

11 Days or more

100~110.562552
1 Piece(s)Available

11 Days or more

100~110.562553
1 Piece(s)Available

11 Days or more

100~110.562554
1 Piece(s)Available

11 Days or more

100~110.562555
1 Piece(s)Available

11 Days or more

100~110.562556
1 Piece(s)Available

11 Days or more

100~110.562557
1 Piece(s)Available

11 Days or more

100~110.562558
1 Piece(s)Available

11 Days or more

100~110.562559
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)

Loading...

Basic Information

Applicable Fluid Water / Chemical / Powder (except for food) / Air / Oil(Mineral Oil) Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Color Green Transparent Properties Pressure Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility Operating Temperature Range(℃) -5::60

Additional Products in this Category

Tech Support