(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bronze-Made General-Purpose Class 150 (10K) Screw Strainer

Bronze-Made General-Purpose Class 150 (10K) Screw Strainer
  • Volume Discount

A Class 150 (10K) bronze, threaded, general-purpose strainer—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components. · A bronze, screw-in type strainer.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
Y-10A
Y-15A
Y-20A
Y-25A
Y-32A
Y-40A
Y-50A
Y-65A
Y-80A
YK-10A
YK-15A
YK-20A
YK-25A
YK-32A
YK-40A
YK-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Max. Operating Pressure
(MPa)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)1.6
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)1.6
1 Piece(s)Available

Same day

Stock

3/4B(20A)3/4B(20A)1.6
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)1.6
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)1.6
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)1.6
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)1.6
1 Piece(s)Available

8 Days or more

2 1/2B(65A)2 1/2B(65A)1.37
1 Piece(s)Available

8 Days or more

3B(80A)3B(80A)1.37
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)1.4
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)1.4
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)1.4
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)1.4
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)1.4
1 Piece(s)Available

15 Days or more

1 1/2B(40A)1 1/2B(40A)1.4
1 Piece(s)Available

15 Days or more

2B(50A)2B(50A)1.4

Loading...

  1. 1

Basic Information

Applicable Fluid Water Shape Y Shaped Nominal Pressure Type 150 (10K)
Material Bronze Supply Side, Connection Type Rc Control Side, Connection Type Rc

Additional Products in this Category

Tech Support