(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Y-Shaped Ductile Iron 10K Strainer Screw-in (Part Numbers)

General Purpose Y-Shaped Ductile Iron 10K Strainer Screw-in
  • Volume Discount

Y-shaped ductile iron strainer.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10FDY-10A
10FDY-15A
10FDY-20A
10FDY-25A
10FDY-32A
10FDY-40A
10FDY-50A
10FDY-65A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 10K
Material Ductile Iron Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 1.4 Screen 60° Staggered-Punch SUS Plate

Additional Products in this Category

Tech Support