(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Common-Use 150 Type Ball Valve Threaded

Brass Common-Use 150 Type Ball Valve Threaded
  • Volume Discount

[Features]
· Part of the T Ball series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TY-8A
TY-10A
TY-15A
TY-20A
TY-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

10 Days or more

--
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Oil / Gas Main Body Shape Straight
Body Material Brass Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Handle Shape Lever Control Side, Connection Type Rc

Additional Products in this Category

Tech Support