(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Common-Use 10K Ball Valve Taper Female Thread x Tapered Female Thread (Part Numbers)

Brass Common-Use 10K Ball Valve Taper Female Thread x Tapered Female Thread
  • Volume Discount

[Features]
· Small round series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TRM-6A
TRM-8A
TRM-10A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

9 Days or more

1/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Nominal Pressure Rating 10K Body Material Brass Operation Method Manual
Supply Side, Connection Type Rc Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Lever Control Side, Connection Type Rc

Additional Products in this Category

Tech Support