(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Brass FV (SUS304/SUS304+W-NBR) Type 175 Butterfly Valve

Brass FV (SUS304/SUS304+W-NBR) Type 175 Butterfly Valve
  • Volume Discount

Butterfly valve made of brass
For complete product overview and details on Brass FV (SUS304/SUS304+W-NBR) Type 175 Butterfly Valve see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FV-15A
FV-20A
FV-25A
FV-32A
FV-40A
FV-50A
UV-20A
UV-25A
UV-32A
UV-40A
UV-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Supply Side, Nominal Designation of Piping Thread Control SideNominal Pipe Threads
1 Piece(s)Available

8 Days or more

Brass1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

Brass3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

Brass1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

Brass1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

Brass1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

Brass2B(50A)2B(50A)
1 Piece(s)Available

9 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast3/4B(20A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast1B(25A)1B(25A)
1 Piece(s)Available

15 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Types of Valve Butterfly Valves Applicable Fluids Water Nominal Pressure 175 Type
Supply Side, Connection Type Rc Control Side Connection Types Rc Handle Shape Lever
Sheet No Operating Temperature Range(℃) 0::70 Operation Mode Manual

Additional Products in this Category

Tech Support