(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass General Purpose 400 Model Ball Valve Screw-in

Brass General Purpose 400 Model Ball Valve Screw-in
  • Volume Discount

T-Ball Series Long Neck
For complete product overview and details on Brass General Purpose 400 Model Ball Valve Screw-in see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TL-15A
TL-20A
TL-25A
TL-32A
TL-40A
TL-50A
TLT-15A
TLT-20A
TLT-25A
TLT-32A
TLT-40A
TLT-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Supply Side, Plumbing Thread Nominal Handle Shape Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

[Bronze] Bronze1/2B(15A)[T-Shaped Handle] T Shaped Handle1/2B(15A)
1 Piece(s)Available

9 Days or more

[Bronze] Bronze3/4B(20A)[T-Shaped Handle] T Shaped Handle3/4B(20A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4061B(25A)Lever1B(25A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4061 1/4B(32A)Lever1 1/4B(32A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4061 1/2B(40A)Lever1 1/2B(40A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4062B(50A)Lever2B(50A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4061/2B(15A)[T-Shaped Handle] T Shaped Handle1/2B(15A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4063/4B(20A)[T-Shaped Handle] T Shaped Handle3/4B(20A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4061B(25A)[T-Shaped Handle] T Shaped Handle1B(25A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4061 1/4B(32A)[T-Shaped Handle] T Shaped Handle1 1/4B(32A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4061 1/2B(40A)[T-Shaped Handle] T Shaped Handle1 1/2B(40A)
1 Piece(s)Available

10 Days or more

[Bronze] CAC4062B(50A)[T-Shaped Handle] T Shaped Handle2B(50A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Water / Oil / Gas Main Body Shape Straight
Nominal Pressure Rating 400 Type Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Control Side, Connection Type Rc

Additional Products in this Category

Tech Support