(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass General Purpose 400 Model Ball Valve (Three-Sided) Screw-in (T4L-15A)

Brass General Purpose 400 Model Ball Valve (Three-Sided) Screw-in T4L-15A
  • Volume Discount

T Ball Series
For complete product overview and details on Brass General Purpose 400 Model Ball Valve (Three-Sided) Screw-in see the sections below:

PDF

Part Number

Configured Part Number is shown.

T4L-15A

 
Part Number
T4L-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

L-Port1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Water / Oil / Gas Main Body Shape Lateral 3 Direction
Nominal Pressure Rating 400 Type Body Material CAC Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Please check the type/dimensions/specifications of the part T4L-15A in the Brass General Purpose 400 Model Ball Valve (Three-Sided) Screw-in series.

Products like this...

Part Number
T4L-20A
T4L-25A
T4L-32A
T4L-50A
T4T-15A
T4T-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

L-Port3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

L-Port1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

L-Port1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

L-Port2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

T Port1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

T Port3/4B(20A)3/4B(20A)

Additional Products in this Category

Tech Support