(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Bronze 150 Type Globe Valve Flange

General Purpose Bronze 150 Type Globe Valve Flange
  • Volume Discount

Bronze globe valves
For complete product overview and details on General Purpose Bronze 150 Type Globe Valve Flange see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BH-20A
BH-25A
BH-32A
BH-40A
BH-50A
BH-65A
DBH-15A
DBH-20A
DBH-25A
DBH-32A
DBH-40A
DBH-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Zysk Zysk Holder
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)CACNo
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)CACNo
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)CACNo
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)CACNo
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)CACNo
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)CACNo
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)Glass Fiber Reinforced PTFEPresence
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)Glass Fiber Reinforced PTFEPresence
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)Glass Fiber Reinforced PTFEPresence
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)Glass Fiber Reinforced PTFEPresence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)Glass Fiber Reinforced PTFEPresence
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)Glass Fiber Reinforced PTFEPresence

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Steam Main Body Shape Straight
Nominal Pressure 150 Type Body Material CAC Operation Method Manual
Supply Side, Connection Type Pipe flange Body Lining No Control Side, Connection Type Pipe flange

Additional Products in this Category

Tech Support