(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast/Stainless Steel 10K Ball Valve Flange

Cast/Stainless Steel 10K Ball Valve Flange
  • Volume Discount

T Ball Series Flange-Type
For complete product overview and details on Cast/Stainless Steel 10K Ball Valve Flange see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TB-25A
TB-32A
TB-40A
TB-50A
TB-65A
TL-15A
TL-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Valve Type Nominal Pressure Rating Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Handle Shape Control Side, Connection Type Control Side, Plumbing Thread Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

10 Days or more

Full Bore10K[Tube Flange] Pipe flange-1B(25A)Lever[Tube Flange] Pipe flange-1B(25A)
1 Piece(s)Available

10 Days or more

Full Bore10K[Tube Flange] Pipe flange-1 1/4B(32A)Lever[Tube Flange] Pipe flange-1 1/4B(32A)
1 Piece(s)Available

10 Days or more

Full Bore10K[Tube Flange] Pipe flange-1 1/2B(40A)Lever[Tube Flange] Pipe flange-1 1/2B(40A)
1 Piece(s)Available

10 Days or more

Full Bore10K[Tube Flange] Pipe flange-2B(50A)Lever[Tube Flange] Pipe flange-2B(50A)
1 Piece(s)Available

10 Days or more

Full Bore10K[Tube Flange] Pipe flange-2 1/2B(65A)Lever[Tube Flange] Pipe flange-2 1/2B(65A)
1 Piece(s)Available

10 Days or more

Standard bore400 Type[Rc (R)] Rc1/2B(15A)-[T-Shaped Handle] T Shaped Handle[Rc (R)] Rc1/2B(15A)-
1 Piece(s)Available

9 Days or more

Standard bore400 Type[Rc (R)] Rc3/4B(20A)-[T-Shaped Handle] T Shaped Handle[Rc (R)] Rc3/4B(20A)-

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Gas Main Body Shape Straight Body Material Bronze
Operation Method Manual Body Lining No

Additional Products in this Category

Tech Support