(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

General Purpose Bronze 10K Gate Valve Flange

General Purpose Bronze 10K Gate Valve Flange
  • Volume Discount

This is a bronze gate valve
For complete product overview and details on General Purpose Bronze 10K Gate Valve Flange see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LB-20A
LB-25A
LB-32A
LB-40A
LB-50A
LB-65A
LB-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Control Side Nominal The Pipe Flange
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Bronze Applicable Fluids Water / Air / Oil / Gas / Steam
Nominal Pressure 10K Supply Side, Connection Type Pipe flange Control Side Connection Types Pipe flange
Main Body Lining No Operation Mode Manual

Additional Products in this Category

Tech Support