(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Bronze JIS-Standard 10K Gate Valve Screwing

Bronze JIS-Standard 10K Gate Valve Screwing
  • Volume Discount

Bronze gate valves
For complete product overview and details on Bronze JIS-Standard 10K Gate Valve Screwing see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
L-15A
L-20A
L-25A
L-32A
L-40A
L-50A
L-65A
L-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Control SideNominal Pipe Threads
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC406 Applicable Fluids Water / Air / Oil / Gas / Steam
Nominal Pressure 10K Type of Gate Valve Internal Thread Type Supply Side, Connection Type Rc
Control Side Connection Types Rc Handle Shape Round-shaped handle Main Body Lining No
Operation Mode Manual

Additional Products in this Category

Tech Support