(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 20K Gate Valve Flange

General Purpose Ductile Iron 20K Gate Valve Flange
  • Volume Discount

This is a general-purpose 20K gate valve made from ductile iron

PDF

Part Number

Configured Part Number is shown.

 
Part Number
20SLBO-65A
20SLBO-80A
20SLBO-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Control Side Nominal The Pipe Flange Length L
(mm)
Height H
(mm)
Handle diameter D
(φ)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)241450200
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)283520250
1 Piece(s)Available

12 Days or more

4B(100A)4B(100A)305595250

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluids Water / Air / Oil / Gas / Steam
Nominal Pressure 20K Type of Gate Valve Outside Screw Type Supply Side, Connection Type Pipe flange
Control Side Connection Types Pipe flange Handle Shape Round-shaped handle Main Body Lining No
Operation Mode Manual

Additional Products in this Category

Tech Support