(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a gate valve made from ductile iron
Part Number
Configured Part Number is shown.
Part Number |
---|
10SMS-15A |
10SMS-20A |
10SMS-25A |
10SMS-32A |
10SMS-40A |
10SMS-50A |
Loading...
Main Body Shape | Straight | Body Material | Cast Iron | Applicable Fluids | Water / Air / Oil / Gas / Steam |
---|---|---|---|---|---|
Nominal Pressure | 10K | Type of Gate Valve | Internal Thread Type | Supply Side, Connection Type | Rc |
Control Side Connection Types | Rc | Main Body Lining | No | Operation Mode | Manual |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy