(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General-Purpose Type 800 Ball Valve Screw-in

Stainless Steel General-Purpose Type 800 Ball Valve Screw-in
  • Volume Discount

A stainless steel, threaded, general-purpose 800 type ball valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Shape: straight
· Working fluid: water

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UTFZ-10A
UTFZ-15A
UTFZ-20A
UTFZ-25A
UTFZ-32A
UTFZ-40A
UTFZ-50A
UTHM-15A
UTHM-20A
UTHM-25A
UTHM-32A
UTHM-40A
UTHM-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Valve Type Body Material Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

Full Bore[Cast Stainless Steel] CF-8 Stainless Steel Cast3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

Full Bore[Cast Stainless Steel] CF-8 Stainless Steel Cast1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

Full Bore[Cast Stainless Steel] CF-8 Stainless Steel Cast3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

Full Bore[Cast Stainless Steel] CF-8 Stainless Steel Cast1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

Full Bore[Cast Stainless Steel] CF-8 Stainless Steel Cast1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

Full Bore[Cast Stainless Steel] CF-8 Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

Full Bore[Cast Stainless Steel] CF-8 Stainless Steel Cast2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

Reduced Bore[Cast Stainless Steel] CF-8M Stainless Steel Cast1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

Reduced Bore[Cast Stainless Steel] CF-8M Stainless Steel Cast3/4B(20A)3/4B(20A)
1 Piece(s)Available

22 Days or more

Reduced Bore[Cast Stainless Steel] CF-8M Stainless Steel Cast1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

Reduced Bore[Cast Stainless Steel] CF-8M Stainless Steel Cast1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

Reduced Bore[Cast Stainless Steel] CF-8M Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

Reduced Bore[Cast Stainless Steel] CF-8M Stainless Steel Cast2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water Main Body Shape Straight Nominal Pressure Rating 800 Type
Operation Method Manual Supply Side, Connection Type Rc Body Lining No
Handle Shape Lever Control Side, Connection Type Rc

Additional Products in this Category

Tech Support