(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General-Purpose 10K Ball Valve Flange (Part Numbers)

Stainless Steel General-Purpose 10K Ball Valve Flange
  • Volume Discount

•Nominal Pressure Rating: 10K
•Operation Method: Manual Type
•Supply Side Connection Type: Pipe flange
•Control Side Connection Type: Pipe flange
•Ball Valve Type: Full Bore Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10UTB-15A
10UTB-20A
10UTB-25A
10UTB-32A
10UTB-40A
10UTB-50A
10UTB-65A
10UTB-80A
10UTB-100A
10UTB-125A
10UTB-150A
10UTB-200A
10UTBD-15A
10UTBD-20A
10UTBD-25A
10UTBD-40A
10UTBD-50A
10UTBD-80A
10UTBD-100A
10UTBM-15A
10UTBM-20A
10UTBM-25A
10UTBM-32A
10UTBM-40A
10UTBM-50A
10UTBM-65A
10UTBM-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Specifications
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1/2B(15A)1/2B(15A)-
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast3/4B(20A)3/4B(20A)-
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1B(25A)1B(25A)-
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1 1/4B(32A)1 1/4B(32A)-
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)-
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast2B(50A)2B(50A)-
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)2 1/2B(65A)-
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast3B(80A)3B(80A)-
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast4B(100A)4B(100A)-
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast5B(125A)5B(125A)-
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast6B(150A)6B(150A)-
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast8B(200A)8B(200A)-
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1/2B(15A)1/2B(15A)Suitable for JV8-1
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast3/4B(20A)3/4B(20A)Suitable for JV8-1
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1B(25A)1B(25A)Suitable for JV8-1
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)Suitable for JV8-1
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast2B(50A)2B(50A)Suitable for JV8-1
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast3B(80A)3B(80A)Suitable for JV8-1
1 Piece(s)Available

18 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast4B(100A)4B(100A)Suitable for JV8-1
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1/2B(15A)1/2B(15A)-
1 Piece(s)Available

22 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast3/4B(20A)3/4B(20A)-
1 Piece(s)Available

22 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1B(25A)1B(25A)-
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1 1/4B(32A)1 1/4B(32A)-
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)-
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast2B(50A)2B(50A)-
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast2 1/2B(65A)2 1/2B(65A)-
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast3B(80A)3B(80A)-

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Applicable Fluid Water Main Body Shape Straight
Nominal Pressure Rating 10K Operation Method Manual Supply Side, Connection Type Pipe flange
Body Lining No Handle Shape Lever Control Side, Connection Type Pipe flange
Gasket material PTFE

Additional Products in this Category

Tech Support