(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General-Purpose 10K Globe Valve Flange

Stainless Steel General-Purpose 10K Globe Valve Flange
  • Volume Discount

•Nominal Pressure: 10K
•Operation Method: Manual Type
•Handle Shape: Round-shaped handle
•Supply Side Connection Type: Pipe flange
•Control Side Connection Type: Pipe flange

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UCB-15A
UCB-20A
UCB-25A
UCB-40A
UCB-50A
UDB-15A
UDB-20A
UDB-25A
UDB-40A
UDB-50A
UJB-15A
UJB-20A
UJB-25A
UJB-32A
UJB-40A
UJB-50A
UJB-65A
UJB-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Zysk
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)304 Stainless Steel
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)304 Stainless Steel
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)304 Stainless Steel
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)PTFE
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)PTFE
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)PTFE
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)PTFE
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)PTFE
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)304 Stainless Steel/SCS13A
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)304 Stainless Steel/SCS13A
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)304 Stainless Steel/SCS13A
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)304 Stainless Steel/SCS13A
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)304 Stainless Steel/SCS13A
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)304 Stainless Steel/SCS13A
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)304 Stainless Steel/SCS13A
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)304 Stainless Steel/SCS13A

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Air / Oil / Gas / Steam Main Body Shape Straight
Nominal Pressure 10K Body Material CF-8 Stainless Steel Cast Operation Method Manual
Supply Side, Connection Type Pipe flange Body Lining No Handle Shape Round-shaped handle
Control Side, Connection Type Pipe flange

Additional Products in this Category

Tech Support