(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Stainless Steel UB (SCS13A/PTFE+SUS304) 10K Butterfly Valve (Lever)

Stainless Steel UB (SCS13A/PTFE+SUS304) 10K Butterfly Valve (Lever)
  • Volume Discount

A stainless steel 10K butterfly valve.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10UB-50A
10UB-65A
10UB-80A
10UB-100A
10UB-125A
10UB-150A
GL-10UB-50A
GL-10UB-65A
GL-10UB-80A
GL-10UB-125A
GL-10UB-150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Control Side Nominal The Pipe Flange Handle Shape
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)Lever
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)Lever
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)Lever
1 Piece(s)Available

9 Days or more

4B(100A)4B(100A)Lever
1 Piece(s)Available

18 Days or more

5B(125A)5B(125A)Lever
1 Piece(s)Available

10 Days or more

6B(150A)6B(150A)Lever
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)[Others] Gear
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)[Others] Gear
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)[Others] Gear
1 Piece(s)Available

10 Days or more

5B(125A)5B(125A)[Others] Gear
1 Piece(s)Available

10 Days or more

6B(150A)6B(150A)[Others] Gear

Loading...

  1. 1

Basic Information

Types of Valve Butterfly Valves Body Material Stainless Steel Applicable Fluids Water
Nominal Pressure 10K Supply Side, Connection Type Wafer Control Side Connection Types Wafer
Sheet PTFE Operation Mode Manual

Additional Products in this Category

Tech Support