(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel 260K Needle Valve Screw-in

Stainless Steel 260K Needle Valve Screw-in
  • Volume Discount

Straight needle
For complete product overview and details on Stainless Steel 260K Needle Valve Screw-in see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UN26-AP-6A
UN26-AP-8A
UN26-AP-10A
UN26-AP-15A
UN26-AP-20A
UN26-AP-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(φ)
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)486940
1 Piece(s)Available

10 Days or more

-1/4B(8A)1/4B(8A)486940
1 Piece(s)Available

8 Days or more

103/8B(10A)3/8B(10A)558170
1 Piece(s)Available

8 Days or more

101/2B(15A)1/2B(15A)608670
1 Piece(s)Available

8 Days or more

-3/4B(20A)3/4B(20A)709985
1 Piece(s)Available

8 Days or more

-1B(25A)1B(25A)8511985

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Gas Main Body Shape Straight Nominal Pressure 260K
Body Material Stainless Steel Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Handle Shape Round-shaped handle Control Side, Connection Type Rc

Additional Products in this Category

Tech Support