(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Gas Pipe Brass Ball Valve Screw-in

General Gas Pipe Brass Ball Valve Screw-in
  • Volume Discount

A general-purpose gas pipe ball valve

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TG-8A
TG-10A
TG-15A
TG-20A
TG-25A
TG-32A
TG-40A
TG-50A
TG-65A
TG-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

22 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

9 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Gas Main Body Shape Straight
Body Material Brass Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Handle Shape Lever Control Side, Connection Type Rc

Additional Products in this Category

Tech Support