(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Aluminum XJ (SCS14A/EPDM) 5K/10K Butterfly Valve (Lever)

Aluminum XJ (SCS14A/EPDM) 5K/10K Butterfly Valve (Lever)
  • Volume Discount

[Features]
· Aluminum 5K/10K butterfly valve

Part Number

Configured Part Number is shown.

10XJSME-80A

Part Number
10XJSME-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Types of Valve Butterfly Valves Body Material Aluminum Applicable Fluids Water
Nominal Pressure 5K/10K Supply Side, Connection Type Wafer Supply Side, Nominal Designation of Pipe Flange 3B(80A)
Control Side Connection Types Wafer Control Side Nominal The Pipe Flange 3B(80A) Handle Shape Lever
Sheet EPDM:Inset type Operation Mode Manual Specifications Short Neck

Please check the type/dimensions/specifications of the part 10XJSME-80A in the Aluminum XJ (SCS14A/EPDM) 5K/10K Butterfly Valve (Lever) series.

Additional Products in this Category

Tech Support