(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Liner - Weld-on, LNR-W Series, Sanitary Fittings (Part Numbers)

Part Number

Configured Part Number is shown.

LNR-W-304-1.25S

 
Part Number
LNR-W-304-1.25S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) ISO Thread Union liner
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel
Nominal Outside Diameter D 1.0S~2.0S I.D. d(d1)(Ø) 29.4 Surface Finish Machining Finish
Type Standard Nominal Outside Diameter D(φ) 1.25S

Please check the type/dimensions/specifications of the part LNR-W-304-1.25S in the Liner - Weld-on, LNR-W Series, Sanitary Fittings series.

Additional Products in this Category

Tech Support