(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Round, NRB Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
NRB-304-1.0S
NRB-304-1.5S
NRB-304-2.0S
NRB-304-2.5S
NRB-304-3.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter D Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

1.0S~2.0S1.0S
1 Piece(s)Available

15 Days or more

1.0S~2.0S1.5S
1 Piece(s)Available

15 Days or more

1.0S~2.0S2.0S
1 Piece(s)Available

15 Days or more

2.5S~4.5S2.5S
1 Piece(s)Available

15 Days or more

2.5S~4.5S3.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Nut Connection Type 1 (Left or Large Diameter Side) ISO Thread Union Nut
Metal Piece(Fittings etc.,) Material 304 Stainless Steel Surface Finish Inner Surface Polishing Type Round nut

Additional Products in this Category

Tech Support