(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross - Ferrule, CROS-4C Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
CROS-4C-304-1.5S
CROS-4C-304-2.0S
CROS-4C-304-2.5S
CROS-4C-316L-1.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

33 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

59 Days or more

316L Stainless Steel1.0S~2.0S231.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cross Connection Type (between Equal Type/Dia. Fittings) ISO Ferule Union
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support