(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Light Coupling E3/E7 Series Plug One Touch Fitting Straight (CPPE3-4)

Light Coupling E3/E7 Series Plug One Touch Fitting Straight CPPE3-4
  • Volume Discount

Easily detachable fittings for coupling, etc. A straight plug with single-touch E3/E7 Series Light Coupling fitting manufactured by Nihon Pisco Co., Ltd.
· Materials: resin, NBR
· Connection type: male-threaded taper pipe
· Type: standard

PDF

Part Number

Configured Part Number is shown.

CPPE3-4

 
Part Number
CPPE3-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. (mm) D
(mm)
Connection Size (Effective Cross Section)
(mm2)
1 Piece(s)Available

Same day

Stock

44.2

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Water / Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard / Vacuum / Industrial Machinery / Semiconductor Manufacturing Equipment Operating Temperature Range(℃) 0::60
Operating Pressure Range(MPa) 0::0.9

Please check the type/dimensions/specifications of the part CPPE3-4 in the Light Coupling E3/E7 Series Plug One Touch Fitting Straight series.

Products like this...

Part Number
CPPE7-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. (mm) D
(mm)
Connection Size (Effective Cross Section)
(mm2)
1 Piece(s)Available

Same day

Stock

611.4

Additional Products in this Category

Tech Support