(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light Coupling E3-E7-Series Plug Universal Elbow Type

Light Coupling E3-E7-Series Plug Universal Elbow Type
  • Volume Discount

Easily detachable coupling fittings, etc. A Light Coupling E3/E7 Series plug, universal elbow type—manufactured by Nihon Pisco Co., Ltd.
· Material: brass
· Connection type: male-threaded taper pipe
· Type: standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPPE3H-M5
CPPE7H-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Size (Effective Cross Section)
(mm2)
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

7

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Applicable Fluid Water / Air
Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type Thread Type Threaded Type
Operating Environment, Applications Standard / Vacuum / Industrial Machinery / Semiconductor Manufacturing Equipment Operating Temperature Range(℃) 0::60 Operating Pressure Range(MPa) 0::0.9
Connection screw M M5×0.8

Additional Products in this Category

Tech Support