(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Light Coupling E3/E7 Series Socket Straight Screw Type (Part Numbers)

Light Coupling E3/E7 Series Socket Straight Screw Type
  • Volume Discount

Easily detachable coupling fittings, etc. A Light Coupling E3/E7 Series plug, threaded, straight type—manufactured by Nihon Pisco Co., Ltd.
· Material: brass
· Connection type: male-threaded taper pipe
· Type: standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPSE3-01
CPSE3-M5
CPSE7-01
CPSE7-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw M Connection Size (Effective Cross Section)
(mm2)
1 Piece(s)Available

8 Days or more

R1/83
1 Piece(s)Available

8 Days or more

M5×0.83
1 Piece(s)Available

8 Days or more

R1/87
1 Piece(s)Available

8 Days or more

M5×0.87

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Water / Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type Threaded Type Operating Environment, Applications Standard / Vacuum / Industrial Machinery / Semiconductor Manufacturing Equipment Operating Temperature Range(℃) 0::60
Operating Pressure Range(MPa) 0::0.9

Additional Products in this Category

Tech Support