(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Male Female Set Elbow

Part Number

Configured Part Number is shown.

 
Part Number
QC3L-3M
QC3L-4M
QC3L-6M
QC4L-3M
QC4L-4M
QC4L-6M
QC6L-3M
QC6L-4M
QC6L-6
QC6L-6M
QC6L-8
QC8L-6
QC8L-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. (mm) D
(mm)
Tube O.D. 2
(mm)
Main Body Type
1 Piece(s)Available

14 Days or more

33Mini Type Elbow
1 Piece(s)Available

14 Days or more

34Mini Type Elbow
1 Piece(s)Available

14 Days or more

36Mini Type Elbow
1 Piece(s)Available

14 Days or more

43Mini Type Elbow
1 Piece(s)Available

15 Days or more

44Mini Type Elbow
1 Piece(s)Available

14 Days or more

46Mini Type Elbow
1 Piece(s)Available

14 Days or more

63Mini Type Elbow
1 Piece(s)Available

14 Days or more

64Mini Type Elbow
1 Piece(s)Available

14 Days or more

66Standard Type Elbow
1 Piece(s)Available

15 Days or more

66Mini Type Elbow
1 Piece(s)Available

14 Days or more

68Standard Type Elbow
1 Piece(s)Available

14 Days or more

86Standard Type Elbow
1 Piece(s)Available

14 Days or more

88Standard Type Elbow

Loading...

  1. 1

Basic Information

Type Multiple Body Material Resin Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Male and Female Set Valve Structure Dual passage opening
Thread Type With One-Touch Couplings Operating Environment, Applications Standard / Vacuum / Industrial Machinery Operating Temperature Range(℃) 0::60
Operating Pressure Range(MPa) 0::0.9

Additional Products in this Category

Tech Support