(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Filter - Vacuum Generation Device, VY Series

Filter - Vacuum Generation Device, VY Series
  • Volume Discount

*The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VYF44M
VYF66M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Tube Diameter (Metric Size, IN Side)
1 Piece(s)Available

8 Days or more

10Ø4
1 Piece(s)Available

8 Days or more

10Ø6

Loading...

  1. 1

Basic Information

Type Socket-shaped Subject for Removal Dust Connection Type (IN Side) One-Touch Pipe (mm Size)
Filtration Level 10μm Filter Replacement Not Applicable Application Vacuum Line

Additional Products in this Category

Tech Support